IESNA:LM-63-2002
[TEST]P1175381
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2406-143-82)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]8/18/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S125RDRP-S610D940-X4F0-XX-UDD-WVL-W
[LUMINAIRE]DEFINE 5 WHITE REGRESSED DIRECT RECESSED HOUSING WITH WHITE STRAIGHT BLADE LOUVER WITH DIFFUSER
[MORE]CORE LIGHT ENGINE
[LAMP]4000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1226
TILT=NONE
1 -1 1 37 5 1 1 0.390833 4 0
1 1 19.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
650.6 644.6 631.3 613.6 593.8 571.1 547.4 521.9 494.9 467.3
438.5 410.4 380 349.6 318.1 286.7 255.2 223.1 193.3 171.8
156.3 142.5 128.7 115.4 103.3 92.2 81.2 71.3 61.3 52.5
43.6 35.3 27.6 20.4 12.7 6.1 0
650.6 651.2 639.6 622.5 603.7 582.7 560.1 534.7 508.7 481.6
453.5 424.2 394.4 364 333.1 302.1 271.7 240.8 209.3 181.2
160.7 145.3 131.5 117.1 104.4 92.8 81.7 71.3 61.3 53.6
46.4 38.7 29.8 22.1 14.4 8.3 0
650.6 646.2 638.5 625.2 609.2 591.5 572.2 550.7 528 503.7
477.2 451.8 423.6 397.7 368.4 341.3 313.2 284.4 257.4 228.7
201 174 150.2 132.6 119.3 106.6 95 84 71.8 60.8
50.3 40.3 30.9 22.6 15.5 8.8 0
650.6 646.8 642.9 636.3 625.8 613.1 599.3 581.6 561.2 540.2
517.5 494.9 471.1 447.4 422.5 397.1 371.7 346.9 321.5 295.5
270.6 247.4 223.1 198.8 174.5 149.7 124.8 102.2 82.8 66.8
53 41.4 31.5 22.6 14.9 7.7 0
650.6 647.3 647.9 644 636.3 628.5 618.1 604.2 588.2 571.1
552.3 533 512 490.5 468.4 445.7 422 398.8 374.5 351.3
328.6 303.8 278.4 253 224.8 196.6 167.9 140.3 111 86.7
63 42 30.4 21 12.7 6.1 0
